Altium

Design Rule Verification Report

Date: 10/10/2024
Time: 2:51:08 PM
Elapsed Time: 00:00:03
Filename: C:\Users\jd080091\OneDrive - Qorvo\Work\Projects\ACT21140 PA22\PCBs\PAC22140EVK1-RevB\PAC22140EVK1-RevB.PcbDoc
Warnings: 0
Rule Violations: 6

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=29.528mil) (not InNetClass('HV_DSG')),(InNetClass('HV_DSG') and not InComponentClass('HV_Exclude')) 0
Clearance Constraint (Gap=29.528mil) (not InNetClass('HV_CHG') and not InNet('VB20') and not InNet('VB19')),(InNetClass('HV_CHG') and not InComponentClass('HV_Exclude')) 0
Clearance Constraint (Gap=6mil) (All),(All) 6
Clearance Constraint (Gap=29.528mil) (not InNetClass('HV_VIN') and not InNet('VB20') and not InComponent('HS1')),(InNetClass('HV_VIN') and not InComponentClass('HV_Exclude')) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Modified Polygon (Allow modified: No), (Allow shelved: No) 0
Width Constraint (Min=7.874mil) (Max=157.48mil) (Preferred=9.842mil) (All) 0
Power Plane Connect Rule(Relief Connect )(Expansion=20mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) 0
Hole Size Constraint (Min=7.874mil) (Max=196.85mil) (All) 0
Hole To Hole Clearance (Gap=11.811mil) (All),(All) 0
Minimum Solder Mask Sliver (Gap=1mil) (All),(All) 0
Silk To Solder Mask (Clearance=1.968mil) (IsPad),(All) 0
Silk to Silk (Clearance=1.968mil) (All),(All) 0
Net Antennae (Tolerance=0mil) (All) 0
Matched Lengths(Tolerance=150mil) (InDifferentialPair ('ISNS')) 0
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) 0
Total 6

Clearance Constraint (Gap=6mil) (All),(All)
Clearance Constraint: (Collision < 6mil) Between Arc (-1338.724mil,1384.314mil) on Top Layer And Pad FID1-1(-1338.724mil,1384.314mil) on Top Layer
Clearance Constraint: (Collision < 6mil) Between Arc (-1340.482mil,1399.816mil) on Bottom Layer And Pad FID5-1(-1340.482mil,1399.816mil) on Bottom Layer
Clearance Constraint: (Collision < 6mil) Between Arc (2999.902mil,-2398.144mil) on Bottom Layer And Pad FID6-1(2999.902mil,-2398.144mil) on Bottom Layer
Clearance Constraint: (Collision < 6mil) Between Arc (3003.402mil,1396.316mil) on Bottom Layer And Pad FID4-1(3003.402mil,1396.316mil) on Bottom Layer
Clearance Constraint: (Collision < 6mil) Between Arc (3007.794mil,1387.814mil) on Top Layer And Pad FID3-1(3007.794mil,1387.814mil) on Top Layer
Clearance Constraint: (Collision < 6mil) Between Arc (3007.794mil,-2403.854mil) on Top Layer And Pad FID2-1(3007.794mil,-2403.854mil) on Top Layer

Back to top